1 kW Non-Isolated Buck-Boost DC-DC Converter for Telecommunication Equipment

This reference design provides design guide, data and other contents of 1 kW Non-Isolated Buck-Boost DC-DC Converter for Telecommunication Equipment.

PCB Photo (example)
TPH9R00CQ5 TPH9R00CQ5 TPH9R00CQH TPH9R00CQH

Click on components for more details

Features

  • Total efficiency : 94.9 % (Vin = -48 V, Vout= 54 V, Pout = 1 kW)
  • Outline size : 150 mm x 150 mm
  • High efficiency synchronous rectifier using power MOSFET with built-in high speed diode

Specifications

Input voltage DC -60 ~ -36 V
Output voltage DC 32 V / DC 54 V
Output power 1 kW
Circuit topology Two-Phase Interleave Non-Isolated Buck-Boost Converter Circuit
Efficiency Curve (at 54 V output)
Efficiency Curve (at 54 V output)

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

Used Toshiba Items

Part Number Device Category Application Area – Qty Description
Power MOSFET (N-ch single 60V<VDSS≤150V) Switch・4 N-ch MOSFET, 150 V, 0.009 Ω@10V, SOP Advance / SOP Advance(N), U-MOSⅩ-H
Power MOSFET (N-ch single 60V<VDSS≤150V) Synchronous Rectifier・4 N-ch MOSFET, 150 V, 0.009 Ω@10V, Qrr=34nC@100A/μs, SOP Advance / SOP Advance(N), U-MOSⅩ-H

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

Applications

Server
Such as low power consumption and miniaturization are important in designing server. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, motor driving unit, over temperature monitoring unit, etc., along with circuit configuration examples.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
Membership registration required
A new window will open