※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
In recent years, 3-phase inverters in industrial equipment have become important to achieving a low-carbon society. This is the gate drive circuit with various protection functions which can safely drive the power module used for the 3-phase inverter.
Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.
Click on components for more details
| Power supply voltage for control | DC24V |
|---|---|
| Number of driving channels | 7 ch:U-phase (Low-side,High-side), V-phase (Low-side,High-side), W-phase (Low-side,High-side), BR circuit |
| Gate control signal input | 5V CMOS |
| Gate drive output | +16V (Typ.) / -8V (Typ.) |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
| Part Number | Device Category | Portion Usage | Description |
|---|---|---|---|
| Photocoupler (photo-IC output) | Smart Gate Driver Coupler・7 | Photocoupler (photo-IC output), IGBT/MOSFET Gate driver, IOP=+/-2.5 A, 5000 Vrms, SO16L | |
| Small-signal MOSFET | Input signal drive・7 | N-ch MOSFET, 30 V, 0.1 A, 3.6 Ω@4V, SOT-416(SSM) |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.