This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
They have ESD tolerance of IEC61000-4-2 Level 4 (8kV) or higher.
The ESD tolerance of our TVS diodes is measured in a manner compliant with IEC 61000-4-2, ESD Immunity Testing, from the International Electrotechnical Commission. Our TVS diodes are available with a guaranteed ESD tolerance of ±8 kV to ±30 kV. Generally, TVS diodes with lower total capacitance CT provide lower ESD tolerance.
Our TVS diodes do not suffer any degradation from ESD events lower than the guaranteed ESD tolerance level even if they are exposed to ESD events multiple times.
Some TVS diodes are guaranteed in terms of peak pulse current as per IEC 61000-4-5, Surge Immunity Testing.
The following product list shows the guaranteed ESD tolerance according to the IEC standards:
Product list
| Standard | Characteristics in product list |
|---|---|
| IEC61000-4-2 | Electrostatic discharge voltage |
| IEC61000-4-5 | Peak pulse current |
See the datasheet for each TVS diode for its guaranteed ESD tolerance.
There are related explanations in the following materials, so please refer to them.