This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
The maximum number of PTC thermistors that can be connected to Thermoflagger™ is roughly 30.
If more than one PTC thermistor is used, consider variations in IC and PTC thermistor characteristics to ensure that detection at the set temperature is not hindered by the increase of the combined resistance.
For reference, TCTH02xxE and Murata's PTC Thermistor (POSISTOR): Simulate PRF18BC471QB5RB.
The detection temperature may fluctuate depending on the number of PTC thermistors connected and the ambient temperature of IC・PTC thermistor. Be sure to thoroughly verify the detection temperature.
| Ambient temperature (Ta) | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| 25ºC | 50ºC | 85ºC | ||||||||
| Min | Typ. | Max | Min | Typ. | Max | Min | Typ. | Max | ||
| Connected PTC Thermistor quantity (pcs) |
1 | 111ºC | 120ºC | 131ºC | 110ºC | 120ºC | 134ºC | 110ºC | 120ºC | 134ºC |
| 5 | 111ºC | 120ºC | 131ºC | 110ºC | 120ºC | 133ºC | 109ºC | 120ºC | 134ºC | |
| 10 | 110ºC | 120ºC | 131ºC | 109ºC | 120ºC | 133ºC | 107ºC | 119ºC | 133ºC | |
| 15 | 110ºC | 119ºC | 131ºC | 108ºC | 119ºC | 133ºC | 104ºC | 118ºC | 133ºC | |
The following documents also contain related information.