2SC6026MFV

Not Recommended for New Design

Transistor for low frequency small-signal amplification

  • Related Reference Design(1)

Description

Application Scope General-purpose
Polarity NPN
Complementary Product 2SA2154MFV
Comments Rank is specified by hFE range.
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-723 (VESM)
Package Image Toshiba 2SC6026MFV Transistor for low frequency small-signal amplification product VESM package image
JEITA SC-105AA
Package Code SOT-723
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
1.2×1.2×0.5
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC 0.15 A
Collector-emitter voltage VCEO 50 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Max) hFE IC=0.002A
VCE=6V
400 -
DC Current Gain hFE (Min) hFE IC=0.002A
VCE=6V
120 -
Collector Emitter Saturation Voltage (Max) VCE(sat) IB=10mA
IC=0.1A
0.25 V
Transition frequency (Min) fT IC=0.001A
VCE=10V
60 MHz

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Sep,2017

Mar,2019

*

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Reference Design

This is a picture of Gate Drive for SiC MOSFET Module.
Gate Drive for SiC MOSFET Module
In recent years, SiC MOSFET modules have increasingly replaced conventional Si power devices in power converters, such as industrial motor drives and railway traction inverters, to reduce size and power loss.
This gate driver is designed to drive such modules safely and includes multiple protection functions. It uses the pre-driver coupler TLP5231 together with external buffer MOSFETs, enabling large gate-drive current while providing isolation for high-current/high-voltage SiC MOSFET modules. The design offers a two-channel configuration (high-side and low-side) on a compact 62 mm × 100 mm board that can be integrated into our Dual MOSFET modules.
We also provide key design considerations, usage and adjustment guidance for each circuit block, along with circuit diagrams and PCB pattern information to support your design work. Note: new designs using 2SC6026MFV are Not Recommended for New Design (NRND) as of April 26.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open