SSM6K804R

Small Low ON resistance MOSFETs

  • Related Reference Design(3)

Description

Application Scope Power Management Switches / DC-DC Converters
Feature Low drain-source on-resistance
Polarity N-ch
Generation U-MOSⅨ-H
Internal Connection Single
AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name TSOP6F
Package Image Toshiba SSM6K804R Small Low ON resistance MOSFETs product TSOP6F package image
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×0.8
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 40 V
Gate-Source voltage VGSS +/-20 V
Drain current ID 12 A
Power Dissipation PD 3 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 2.4 V
Gate threshold voltage (Min) Vth - 1.4 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 18
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 12
Input capacitance (Typ.) Ciss - 1110 pF
Total gate charge (Typ.) Qg - 7.5 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2022

May,2022

Feb,2024

Jul,2025

May,2026

May,2026

*

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC_Q100-Q101 Note Stock Check Search
SSM6K804R,LF 3000 Yes - General Use
SSM6K804R,LXGF 3000 - Yes Yes (Note) Unintended Use (Note)

(Note):For more information, please contact our sales or use the inquiry form on our website.


Reference Design

Automotive Buck-Boost DC-DC Converter for USB PD
This reference design provides design guide, data and other contents of Automotive Buck-Boost DC-DC Converter for USB PD.
Motor Driving Circuit for Automotive Body Electronics Using SmartMCD™
We developed an automotive body motor control circuit that supports sensorless vector control using SmartMCD™, a gate driver IC with a built-in microcontroller. This reference design provides explanations of design points of various circuits, design data, and usage methods.
This is a picture of Gate Drive for SiC MOSFET Module.
Gate Drive for SiC MOSFET Module
In recent years, SiC MOSFET modules have increasingly replaced conventional Si power devices in power converters, such as industrial motor drives and railway traction inverters, to reduce size and power loss.
This gate driver is designed to drive such modules safely and includes multiple protection functions. It uses the pre-driver coupler TLP5231 together with external buffer MOSFETs, enabling large gate-drive current while providing isolation for high-current/high-voltage SiC MOSFET modules. The design offers a two-channel configuration (high-side and low-side) on a compact 62 mm × 100 mm board that can be integrated into our Dual MOSFET modules.
We also provide key design considerations, usage and adjustment guidance for each circuit block, along with circuit diagrams and PCB pattern information to support your design work. Note: new designs using 2SC6026MFV are Not Recommended for New Design (NRND) as of April 26.

Applications

Automotive LED Headlamp
Such as reduction of power consumption and miniaturization of circuit boards are important in designing LED headlamp. Toshiba provides information on a wide range of semiconductor products suitable for LED matrix control units, power supply units, etc., along with circuit configuration examples.
Automotive USB Power Charger
Such as reduction of power supply and signal noise and reduction of power consumption are important in designing USB power charger. Toshiba provides information on a wide range of semiconductor products suitable for circuit for cigar socket or accessory circuits, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open