Description

Application Scope Power Management Switches / Motor Drivers
Polarity N-ch + P-ch
Generation U-MOSⅦ-H / U-MOSⅥ
Internal Connection Independent
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TSOP6F
Package Image Toshiba SSM6L826R Small-signal MOSFET 2 in 1 product TSOP6F package image
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×0.8
Package Dimensions View
Land pattern dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

 Please refer to the link destination to check the detailed size.

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage (Q1) VDSS 30 V
Gate-Source voltage (Q1) VGSS 20 V
Drain current (Q1) ID 4 A
Drain-Source voltage (Q2) VDSS -30 V
Gate-Source voltage (Q2) VGSS -20 V
Drain current (Q2) ID -4 A
Power Dissipation PD 1.0 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Q1) (Max) Vth - 2.5 V
Drain-Source on-resistance (Q1) (Max) RDS(ON) VGS=4.5V 64 mΩ
Drain-Source on-resistance (Q1) (Max) RDS(ON) VGS=10V 46 mΩ
Input capacitance (Q1) (Typ.) Ciss - 280 pF
Total gate charge (Q1) (Typ.) Qg VGS=4.5V 2.5 nC
Gate threshold voltage (Q2) (Max) Vth - -2.0 V
Drain-Source on-resistance (Q2) (Max) RDS(ON) VGS=-10V 45 mΩ
Drain-Source on-resistance (Q2) (Max) RDS(ON) VGS=-4.5V 73 mΩ
Input capacitance (Q2) (Typ.) Ciss - 492 pF
Total gate charge (Q2) (Typ.) Qg VGS=-4.5V 6.2 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

May,2026

May,2026

May,2026

May,2026

Nov,2026

Nov,2026

*1

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

*2

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

*3

ELDO™ is a trademark and simulation software of Siemens Industry Software Inc.
Click here for the list of trademarks related to Siemens Industry Software Inc.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
SSM6L826R,LF 3000 - Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open