TC78B043FNG

New Product

Brushless motor driver IC

  • Related Reference Design(1)

Description

Function Sinewave PWM driving system / Auto lead angle function
Application Scope 3-phase brushless motor drivers
Class 3-phase brushless motor controller
Number of drive motors (brushless motor) 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name P-HTSSOP28-0510-0.65-001
Package Image Toshiba TC78B043FNG Brushless motor driver IC product P-HTSSOP28-0510-0.65-001 package image
Pins 28
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

 Please refer to the link destination to check the detailed size.

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IOUT(peak) 0.002 A
Operating Temperature (Max) Topr 115 ℃
Operating Temperature (Min) Topr -40 ℃
Storage Temperature (max) Tstg 150 ℃
Storage Temperature (min) Tstg -55 ℃
Output Voltage VO 25 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power Supply Voltage (Min) - - 6 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
TC78B043FNG(O,EL) 4000 - Yes General Use

Reference Design

This is a photo of the Board Appearance.
3-Phase Brushless DC Motor Driver Using TC78B043FNG and TPD4204F
In recent years, for 3-phase brushless DC motors used in home appliances and industrial equipment such as air conditioners and air purifiers, there is an increasing trend toward adopting Interior Permanent Magnet (IPM) motors instead of Surface Permanent Magnet (SPM) motors to achieve lower cost, higher output, and higher torque. However, IPM motors tend to generate noise, creating a demand for motor controllers capable of low-noise and highly efficient control.
To address these needs, we provide a 3‑phase brushless DC motor driver application circuit capable of realizing both low noise and high efficiency. The provided materials include explanations of key design points for each circuit block, usage guidelines, adjustment methods, as well as schematic diagrams and PCB layout design information, which can help support and accelerate your motor control designs.
「Please note that TPD4204F was designated as Not Recommended for New Design (NRND) as of April, 2026.」

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open