TCKE1401NM

New Product

eFuse IC

Description

Application Server / General purpose power supply
Feature High output current / Wide range input voltage
Over Current Protection Adjustable
Over Voltage Protection Type Adjustable Over Voltage Protection
Inrush Current Reduction Type Adjustable Slew Rate Control
Recovery Operation Type Selection type
Reverse Current Blocking Y(External MOSFET)
Thermal Shutdown Y
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name VQFN24D
Package Image Toshiba TCKE1401NM eFuse IC product VQFN24D package image
Pins 24
Mounting Surface Mount
Width×Length×Height
(mm)
4.0×4.0×0.9
Package Dimensions View
Land pattern dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

 Please refer to the link destination to check the detailed size.

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Input Voltage VIN 80 V
Power Dissipation PD 2.2 W
Junction Temperature Tj 150 ℃

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Input Voltage (Max) VIN - 75 V
Operating Input Voltage (Min) VIN - 4.7 V
Operating Output Current (Max) IOUT - 6 A
ON-resistance (Typ.) RON - 44.5 mΩ
Operating Temperature Topr - -40 to 125 ℃
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2026

Oct,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
TCKE1401NM,R1F 3000 - Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open