SiC MOSFET (TOLL Package) Half-bridge Board

This design is populated with two of our latest SiC MOSFETs in a half-bridge configuration, enabling easy evaluation of SiC MOSFETs, whose demand has been increasing in recent years.
It provides detailed information including key design points of each circuit block, usage instructions, adjustment methods, as well as schematic diagrams and PCB layout data, helping support your power electronics designs.

Board Appearance
Board Appearance
TW027U65C /info/lookup.jsp?pid=TW048U65C

Click on components for more details

Features

  • Equipped with our latest-generation surface-mount SiC MOSFETs
  • Supports DC-DC converter operation using a half-bridge topology
  • Achieves a maximum efficiency of 99.5% during boost converter operation (Vin = 325V at 3kW output)

Description

  • Board Name: TW027U65C-Mounted Board / TW048U65C-Mounted Board
  • Mounted Device: TW027U65C / TW048U65C
  • Substrate Structure: FR-4, 4-Layers (through-hole via), t1.6mm, Cu Thickness 155μm (outer layers), 140μm (inner layers)
  • Functions: Miller Clamp (High-side / Low-side), Thermistor for Board Temperature Measurement
Efficiency Curve
Efficiency Curve

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

*1:Actual PCB was designed on CR8000BD. The other files were made from CR8000BD file.

*2:The data was generated on CR8000BD.

Used Toshiba Items

Part Number Device Category Application Area – Qty Description
Power SiC MOSFETs Half-bridge・2 N-ch SiC MOSFET, 650 V, 0.027 Ω(typ.)@18 V, TOLL, 3rd Gen.
Power SiC MOSFETs Half-bridge・2 N-ch SiC MOSFET, 650 V, 0.048 Ω(typ.)@18 V, TOLL, 3rd Gen.

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
Membership registration required
A new window will open