This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Brushed DC motors are the most commonly used type of motor because of their good controllability, high efficiency, and easy miniaturization. They are commonly called DC motors.
Brushless motors do not require brushes and commutators, which are drawbacks of brushed DC motors. They have excellent lifetime, easy maintenance, and low noise operation.
In addition, while including the feature of the excellent controllability of DC motors, they have a high degree of structural freedom and can be easily embedded into equipment.
Therefore, due to their high efficiency drive and energy saving, they have been widely used not only for industrial equipment but also for OA equipment and home appliances.