This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
We have released the "TCKE6xx Series" as products compatible with a 24V power supply line.
The TCKE6xx Series is a 1-input, 1-output eFuse IC with an operating input voltage of 4.4V to 30V. It is equipped with protection features such as adjustable overcurrent protection via external resistors, short-circuit protection, undervoltage lockout, and overtemperature protection. With a low on-resistance of 53mΩ (typ) and a maximum output current of 2.5A, as well as a wide operating input voltage range, it is ideal for 24V power management. The package is a compact TSOP6F (2.9mm x 2.8mm (typ), t: 0.8mm (max)), making it suitable for various applications such as industrial equipment and home appliances.
| Item | Characteristic | |
|---|---|---|
| Maximum input voltage | -0.3 ~ 40 | V |
| Operating input voltage | 4.4 ~ 30 | V |
| On-resistance | 53 | mΩ |
| Output current | 0~2.5 | A |
Short-circuit protection response time |
1 | µs |
| Operating temperature | -40 ~ 125 | °C |
In addition, you can select optional functions and recovery modes for each model. The lineup of the TCKE6xx Series is shown below.
| Product name | Function | Recovery mode |
|---|---|---|
| TCKE601RA | FLAG function | Auto-retry |
| TCKE601RL | FLAG function | Latch |
| TCKE602RM | MODE function | Selectable |
| TCKE603RA | EN function | Auto-retry |
| TCKE603RL | EN function | Latch |
Please refer to the following pages and documents for product lineup and other documents.
* Company names, product names, and service names used in this FAQ may be of their respective companies.