※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Power devices are essential components for managing and reducing power consumption in all kinds of electronic equipment, and for achieving a carbon neutral society. SiC is widely seen as the next generation material for power devices, as it delivers higher voltages and lower losses than silicon. While SiC power devices are now mainly utilized in inverters for trains, wider application is on the horizon, in vehicle electrification and the miniaturization of industrial equipment. However, the adoption and market growth of SiC devices have been held back by reliability issues.
Therefore, our 3rd generation SiC MOSFETs have the following features.
Toshiba's 3rd generation SiC MOSFETs have a lineup of 650 V and 1200 V voltage products and provides lower loss of power supply for applications such as servers, uninterruptible power supplies (UPS), Photovoltaics Inverter.
The features of our 3rd generation SiC MOSFETs are introduced in detail below.
1. Built-in Schottky barrier diode (SBD) reduces VDSF and suppresses fluctuation in on-resistance RDS(ON)
Our 3rd-generation SiC MOSFET has a built-in Schottky barrier diode (SBD) in parallel with the PN diode that exists between the drain and source, so built-in Schottky barrier diode reduces the forward voltage VDSF during reverse conduction to 1.35 V (typ.).
By energizing the SBD, we suppress fluctuation of the on-resistance RDS(ON) between the drain and source caused by the spread of defects in the SiC crystal.
When a current density of 250 A/cm2 was applied from the source to the drain for 1000 hours, the on-resistance RDS(ON) of the SiC MOSFET without the built-in SBD was 42 % at maximum because the body diode was energized.
On the other hand, in the 3rd generation SiC MOSFETs with built-in SBD, we were able to suppress the fluctuation of on-resistance RDS(ON) to a maximum of 3 % because the SBD can be energized.
2. Reduced the conduction loss and switching loss performance index : RDS(ON) × Qgd
For our 3rd-generation SiC MOSFETs, the performance index RDS(ON) × Qgd, which shows the relation between conduction loss and switching loss, is reduced by 80 % [note] compared with our existing 2nd-generation products by optimizing its cell structure.
Measurement conditions
RDS(ON): VGS = 18 V, ID = 20 A, Ta = 25℃
Qgd: VDD = 800 V, VGS = 18 V, ID = 20 A, Ta = 25℃
(Toshiba internal comparison, as of May 2022)
3. Wide gate-source voltage VGSS specification range
For our 3rd-generation SiC MOSFETs, the specification range of the gate-source voltage is -10 to 25 V, which is wider than that of other companies' products, allows a wider margin for the drive voltage and makes gate drive design easier. (Recommended drive voltage: VGS_on = 18 V, VGS_off = 0 V)
[Note] Comparison of our 1200 V 3rd generation SiC MOSFETs when RDS(ON) × Qgd is set to 1 in our 2nd generation SiC MOSFETs is set to 1.
See the following pages for various applications.
Server
Uninterruptible Power Supply
LED Lighting
See the following page for various application notes.
Features of third generation SiC MOSFET (PDF: 1,318KB)
FAQ: SiC MOSFET Application Notes (PDF: 818KB)
Comparison of SiC MOSFET and Si IGBT: SiCMOSFET Application Notes (PDF: 922KB)
Absolute Maximum Ratings and Electrical Characteristics: SiCMOSFET Application Notes (PDF: 812KB)
See the following page for frequently asked questions.
MOSFETs
You can use various simulation models.
* PSpice® is a registered trademark of Cadence Design Systems, Inc.
* LTspice® is simulation software and registered trademarks of Analog Devices, Inc.
* SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.
* Other company names, product names, and service names may be trademarks of their respective companies.