1.6 kW T-Type 3-Level PFC Power Supply

This reference design provides design guide, data and other contents of 1.6kW AC-DC converter power supply using T-Type 3-Level power factor correction (PFC) circuit.

1.6 kW T-Type 3-Level PFC Power Supply
TRS6E65F TRS6E65F TK090N65Z TK090N65Z TPHR9203PL TPHR9203PL TRS6E65F TRS6E65F TK62N60W5 TK62N60W5

Click on components for more details

Features

  • Total efficiency : 97.3 % (Vin = 230 V, 100 % load)
  • Outline size : 335 mm × 165 mm
  • Uses optimum power MOSFETs and diodes

Specifications

Input voltage AC 90 to 264 V
Output voltage DC 380 V
Output power 1.6 kW (@ AC 180 to 264 V), 800 W (@ AC 90 to 115 V)
Circuit topology T-Type 3-Level PFC Circuit
Efficiency Curve
Efficiency Curve

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

Used Toshiba Items

Part Number Device Category Application Area – Qty Description
Power MOSFET (N-ch 500V<VDSS≤700V) Main switch·2 N-ch MOSFET, 650 V, 0.09 Ω@10V, TO-247, DTMOSⅥ
Power MOSFET (N-ch 500V<VDSS≤700V) Midpoint switch·2 N-ch MOSFET, 600 V, 0.045 Ω@10V, TO-247, DTMOSⅣ
Power MOSFET (N-ch single VDSS≤30V) Main switch reverse current cutoff·2 N-ch MOSFET, 30 V, 0.00092 Ω@10V, SOP Advance, U-MOSⅨ-H
SiC Schottky barrier diode Freewheeling·4 650 V/6 A SiC Schottky Barrier Diode, TO-220-2L

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

Applications

Uninterruptible power supply
Such as low power consumption and miniaturization are important in designing uninterruptible power supply (UPS). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, inverter/converter units, control units, signal transmission units, etc., along with circuit configuration examples.
Server
Such as low power consumption and miniaturization are important in designing server. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, motor driving unit, over temperature monitoring unit, etc., along with circuit configuration examples.
Inverter/Servo
Such as low power consumption, miniaturization and robust operation are important in designing inverter/servo. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving circuit units, signal transmission units, etc., along with circuit configuration examples.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
Membership registration required
A new window will open