※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
In recent years, saving energy in servers has become an urgent issue because of the rapid increase in server power consumption. To resolve the issue, Toshiba has developed this 48V bus compatible DC-DC converter with 1.2V/100A output.
This design is a two-stage DC-DC converter capable of delivering 1.2V/100A to various devices from the 48V bus line. Since each stage uses Toshiba power MOSFETs that have good balance between on-resistance and charge characteristics, it achieves high efficiency.
Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.
Click on components for more details
| Input voltage | DC 40 V to 59.5 V |
|---|---|
| Output voltage | DC 1.2 V |
| Output power | 120 W |
| Circuit topology | Double Step-Down DC-DC Converter (Non-Isolated Sychronous Buck DC-DC + Non-Isolated Sychronous Buck DC-DC) |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
| Part Number | Device Category | Application Area – Qty | Description |
|---|---|---|---|
| Power MOSFET (N-ch single 60V<VDSS≤150V) | First stage high-side・2 | N-ch MOSFET, 100 V, 0.0136 Ω@10V, SOP Advance, U-MOSⅧ-H | |
| Power MOSFET (N-ch single 60V<VDSS≤150V) | First stage low-side・2 | N-ch MOSFET, 100 V, 0.0056 Ω@10V, SOP Advance, U-MOSⅨ-H | |
| Power MOSFET (N-ch single VDSS≤30V) | Second stage high-side・5 | N-ch MOSFET, 30 V, 0.0089 Ω@10V, SOP Advance, U-MOSⅧ-H | |
| Power MOSFET (N-ch single VDSS≤30V) | Second stage low-side・5 | N-ch MOSFET, 30 V, 0.00092 Ω@10V, SOP Advance(N), U-MOSⅨ-H |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.