This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
eForce Co., Ltd. provides the μC3/Compact, a compact-type RTOS product that complies with the μITRON specification, and the μNet3, a TCP/IP protocol stack product that operates using only the memory built into the CPU.We have been quick to support many microcontrollers equipped with Arm® Cortex® -M series and other Arm cores, helping to shorten development periods and enable timely product releases. We offer the μC3/Compact, a compact RTOS compatible with the TX and TXZ+ families.
| Category | Product name | MCU |
|---|---|---|
| OS | µC3/Compact | TX03, TX04, TXZ+4A, TXZ+3A, TXZ4 |
* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* Other company names, product names, and service names may be trademarks of their respective companies.
* All brand names and product names are trademark or registered trademark of their respective companies. Information contained herein might be changed or updated without notice.