Operation unit (example of Key/LED)

ラインアップ

昇圧型白色LEDドライバー

Part number

TB62763FMG

TB62771FTG

Package

SON8

WQFN24

Driving ch number

1 ch

4 ch

Maximum LED driving number

6

36
Operation voltage 2.8-5.5V 4.75-40V
LED driving current ~80 mA ~150 mA
Built-inconstant current power supply N/A Available
Built-in FET for steppingup power supply Available N/A

MCU

Part number

TMPM036FWFG

TMPM037FWUG

Maximum operation frequency

20MHz

20MHz

Instruction ROM

128KB

128KB

RAM

16KB

16KB

Timer

14ch

10ch

UART/SIO

6

5
I2C 2 1
ADC 8ch (10bit) 8ch (10bit)

ご検討の方へ

技術的なお問い合わせ

お問い合わせ

お問い合わせ

よくあるお問い合わせ

FAQ
別ウインドウにて開きます