3-Phase Inverter Using SiC MOSFET

This reference design provides design guide, data and other contents of the 3-phase inverter using 1200 V SiC MOSFET. It drives AC 440V motors.

PCB Photo (Inverter Board)
PCB Photo (Inverter Board)
TLP7820 TLP7820 TLP7820 TLP7820 TLP5774H TLP5774H TLP5774H TLP5774H TLP5774H TLP5774H TLP5774H TC75W59FU TC75W59FU TLP7820 TLP7820 TLP7820 TLP7820 TW045Z120C TW045N120C TW045Z120C / TW045N120C TW045Z120C / TW045N120C TW045Z120C / TW045N120C TW045Z120C / TW045N120C TW045Z120C / TW045N120C TW045Z120C / TW045N120C TW045Z120C / TW045N120C TW045Z120C / TW045N120C

Click on components for more details

Features

  • Drives AC 440 V motor using 1200 V SiC MOSFETs
  • Outline size : 250 mm x 145 mm (Inverter Board)
  • Uses optimum SiC MOSFETs, photocouplers, and operational amplifiers etc.

Specifications

Power In (AC-DC Board) 3-phase AC 340 to 440 V, 16 A (Max.)
Power Out (AC-DC Board) DC 530 to 600 V
Power Input (Inverter Board) DC 530 to 670 V
Power Output (Inverter Board) 3-phase AC 340 to 440 V, 15 A
Fault Detection Overcurrent(U-phase/V-phase/W-phase), Bus overvoltage, Bus overcurrent , Overtemperature(2 ch.)
Efficiency Curve (Example)
Efficiency Curve (Example)

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

Used Toshiba Items

Part Number Device Category Application Area – Qty Description
Power SiC MOSFETs Inverter switching·6 N-ch SiC MOSFET, 1200 V, 0.045 Ω(typ.)@18 V, TO-247-4L(X), 3rd Gen.
Power SiC MOSFETs Inverter switching·6 N-ch SiC MOSFET, 1200 V, 0.045 Ω(typ.)@18V, TO-247, 3rd Gen.
Photocoupler (photo-IC output) Gate driver·6 Photocoupler (photo-IC output), IGBT driver, IOP=+/-4.0 A, 5000 Vrms, SO6L
Photocoupler(Isolation Amplifier) Isolated sensor·5 Photocoupler(Isolation Amplifier), Analog output, 5000 Vrms, SO8L(LF4)
Comparator (CMOS) Comparator for error detection·3 Dual Comparator (CMOS), 7 V, +/-3.5 V, SOT-505(SM8)
Op-amp (Bipolar) Sensor amplifier·2 Dual Op-amp (Bipolar), 12 V, +/-6 V, SOT-505(SM8)
Op-amp (CMOS) Sensor amplifier·3 Dual Op-amp (CMOS), 7 V, +/-3.5 V, SOT-505(SM8)
Op-amp (CMOS) Sensor amplifier·2 Single Op-amp (CMOS), 5.5 V, +/-2.75 V, SOT-25(SMV)
L-MOS SHS series (TC74LCX-equivalent) Gate logic control·3 One-Gate Logic(L-MOS), 2-Input/AND, SOT-505(SM8)
Point regulator (single output) Internal power supply·4 200 mA Fixed Output LDO Regulator, 5 V, SOT-353F(UFV)
Small-signal MOSFET Driver for photo coupler etc.·7 N-ch MOSFET, 30 V, 0.1 A, 3.6 Ω@4V, SOT-323(USM)
Small Low ON resistance MOSFETs Switching for isolated power supply·2 N-ch MOSFET, 30 V, 15 A, 0.0089 Ω@10V, TSOP6F

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

Related Reference Design

Applications

LED lighting
Such as high efficiency, low power consumption and miniaturization are important in designing LED lighting. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, sensor signal input units, etc., along with circuit configuration examples.
Server
Such as low power consumption and miniaturization are important in designing server. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, motor driving unit, over temperature monitoring unit, etc., along with circuit configuration examples.
Uninterruptible power supply
Such as low power consumption and miniaturization are important in designing uninterruptible power supply (UPS). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, inverter/converter units, control units, signal transmission units, etc., along with circuit configuration examples.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
Membership registration required
A new window will open