TLP5222

Photocoupler (photo-IC output)

  • Related Reference Design(1)

Description

Feature 2.5A peak current / Power device desaturation detection / Power device soft gate turn-off / Isolated fault status feedback
Application Scope Factory automation / Inverter / PV inverter
Function IGBT driver / SiC MOSFET driver
Number of Circuits 1
Output Interface totem-pole(BUF)
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)

*1 Download Online Certification of Safety Standard(UL 1577)
*2 Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name SO16L
Package Image Toshiba TLP5222 Photocoupler (photo-IC output) product SO16L package image
Pins 16
Mounting Surface Mount
Width×Length×Height
(mm)
10.3×10.0×2.1
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Supply Voltage VCC2-VEE -0.5 to 35 V
Operating Temperature Topr -40 to 110 ℃

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Pulse width distortion |tpHL-tpLH| - 50 ns
Isolation voltage BVS t=60sec 5000 Vrms
Common mode transient immunity CMH / CML - +/-25 kV/μs
ICC2 (Max) ICC2 - 5 mA
threshold input current(L/H) IFLH - 6 mA
Output Current Iout (peak) (Max) IOP - +/-2.5 A
Propagation delay time (H/L)(Max) tpHL - 250 ns
Propagation delay time (H/L)(Typ.) tpHL - 165 ns
Propagation delay time (L/H)(Max) tpLH - 250 ns
Propagation delay time (L/H)(Typ.) tpLH - 170 ns
Supply Voltage(under Recommended Operating Conditions)(Max) VCC2-VE - 30 V
Supply Voltage(under Recommended Operating Conditions)(Min) VCC2-VE - 15 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

May,2026

Oct,2026

Oct,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
TLP5222(D4-TP,E 1500 Yes
TLP5222(TP,E 1500 Yes

Reference Design

This is a picture of Isolated Gate Drive Circuit for 3-Phase Inverter.
Isolated Gate Drive Circuit for 3-Phase Inverter
In recent years, 3-phase inverters in industrial equipment have become important to achieving a low-carbon society. This is the gate drive circuit with various protection functions which can safely drive the power module used for the 3-phase inverter.
Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.

Applications

Inverter/Servo
Such as low power consumption, miniaturization and robust operation are important in designing inverter/servo. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving circuit units, signal transmission units, etc., along with circuit configuration examples.
Uninterruptible power supply
Such as low power consumption and miniaturization are important in designing uninterruptible power supply (UPS). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, inverter/converter units, control units, signal transmission units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open