CMZ18A

新產品

Zener diode

產品概要

Application Scope Transient suppressors
Series name CMZ series
RoHS Compatible Product(s) (#) Available

包裝資訊

Toshiba Package Name M-FLAT
Package Image 東芝 CMZ18A Zener diode產品 M-FLAT 封裝圖片
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
2.4×4.7×0.98
Package Dimensions 檢視
Land pattern dimensions 檢視
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note1)(Note2)

Download from SamacSys
(Note1)(Note2)

 Please refer to the link destination to check the detailed size.

(Note1)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note2)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

絕對最大額定值

項目 符號 單位
Power Dissipation PD 2 W

電器特性

項目 符號 條件 單位
Zener Voltage (Typ.) VZ - 18 V
Zener Voltage Accuracy (Max) - - +/-5 %
購買及樣品申請
請聯繫東芝的官方經銷商之一或最近的東芝銷售辦事處
點選以下連結搜索和購買小量樣品

文檔

  • 如果沒看到確認框則對應文件目前無法下載

Feb,2025

Feb,2025

Feb,2025

Feb,2025

Jun,2025

(Note1)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2)

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

(Note3)

ELDO™ is a trademark and simulation software of Siemens Industry Software Inc.
Click here for the list of trademarks related to Siemens Industry Software Inc.

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁
開啟新視窗