DF2B6.8M1ACT

ESD protection diode (bi-directional type)

產品概要

Internal Connection Single
Number of Circuits 1
Number of Protected Lines 1
Configuration Bidirectional
Application USB3.0 / DisplayPort1.2
RoHS Compatible Product(s) (#) Available

包裝資訊

package name (TOSHIBA) SOD-882 (CST2)
Package Image 東芝 DF2B6.8M1ACT ESD protection diode (bi-directional type)產品 CST2 封裝圖片
package code SOD-882
JEDEC MO-236-EA
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
1.0×0.6×0.38
Package Dimensions 檢視
Land pattern dimensions 檢視
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

絕對最大額定值

項目 符號 單位
Electrostatic discharge voltage(IEC61000-4-2) VESD +/-12 kV
Peak pulse current (IEC61000-4-5) IPP 2.5 A

電器特性

項目 符號 條件 單位
Working peak reverse voltage (Max) VRWM - +/-5.0 V
Total Capacitance (Max) CT VR=0V
f=1MHz
0.5 pF
Total Capacitance (Typ.) CT VR=0V
f=1MHz
0.3 pF
Dynamic resistance (Typ.) Rdyn IPP=8A to 16A 0.8 Ω
Reverse Breakdown Voltage (Min) VBR IBR=1mA 6.0 V
Reverse Current (Max) IR VRWM=5V 0.5 μA
Clamp voltage (Based on IEC61000-4-5) (Typ.) VC IPP=1A 12 V
購買及樣品申請
請聯繫東芝的官方經銷商之一或最近的東芝銷售辦事處
點選以下連結搜索和購買小量樣品

文檔

  • 如果沒看到確認框則對應文件目前無法下載

Feb,2025

Aug,2025

Feb,2025

Feb,2025

Sep,2025

Oct,2025

Oct,2025

(Note1)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2)

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

(Note3)

ELDO™ is a trademark and simulation software of Siemens Industry Software Inc.
Click here for the list of trademarks related to Siemens Industry Software Inc.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
DF2B6.8M1ACT,L3F 10000 Yes General Use

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
開啟新視窗