※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
開發 / 設計支援
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
| Feature | 5V supply voltage / High temperature 125 degC operation | 
|---|---|
| Application Scope | Communication interface / PLC / Measurement instrumentation | 
| Function | High-speed | 
| Number of Circuits | 1 | 
| Output Interface | open-collector | 
| RoHS Compatible Product(s) (#) | Available | 
| Safety Standard | 
                            
                            
                                Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE)
                                 
                                    
                                        *Download Online Certification of Safety Standard(UL 1577)  | 
                    
新設計中推薦使用以下產品。
| 器件型號 | 兼容性 | 備註 | 
|---|---|---|
| TLP2368 | Almost same characteristics but different package | Similar function | 
| Toshiba Package Name | SO8 | 
|---|---|
| Package Image | 
                                     | 
                                
                            
                            
                        
| Pins | 8 | 
| Mounting | Surface Mount | 
| Width×Length×Height (mm)  | 
                            
                                
                                
                                5.1×6.0×2.5 | 
| Package Dimensions | 檢視 | 
| Land pattern dimensions | 檢視 | 
| Ultra Librarian® CAD model (Symbol, Footprint and 3D model)  | 
                            
                            
                                
                                    
                                    
                                        
                                        
                                            ![]()  Download from UltraLibrarian® in your desired CAD format  | 
                            
                        
Please refer to the link destination to check the detailed size.
| 
                        
                         (Note1)  | 
                    
                         Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.  | 
                
| 
                        
                         (Note2)  | 
                    
                         Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.  | 
                
| 項目 | 符號 | 值 | 單位 | 
|---|---|---|---|
| Supply Voltage | VCC | 6 | V | 
| Operating Temperature | Topr | -40 to 125 | ℃ | 
| 項目 | 符號 | 條件 | 值 | 單位 | 
|---|---|---|---|---|
| Pulse width distortion | |tpHL-tpLH| | - | 35 | ns | 
| Isolation voltage | BVS | t=60sec | 3750 | Vrms | 
| Common mode transient immunity | CMH / CML | - | +/-15 | kV/μs | 
| ICC (Max) | ICC | - | 5 | mA | 
| threshold input current(H/L) | IFHL | - | 5 | mA | 
| Propagation delay time (H/L)(Max) | tpHL | - | 75 | ns | 
| Propagation delay time (L/H)(Max) | tpLH | - | 75 | ns | 
| Data transfer rate | - | - | 15 | Mbps | 
| Supply Voltage(under Recommended Operating Conditions)(Max) | VCC | - | 5.5 | V | 
| Supply Voltage(under Recommended Operating Conditions)(Min) | VCC | - | 4.5 | V | 
