Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing ISG. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, communication units, power supply units, etc., along with circuit configuration examples.
點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。
Example of a brushless DC motor drive circuit for an ISG
Example of CAN transceiver protection circuit
Example of ON/OFF control and reverse connection protecting circuit for 12 V power lines
點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。
Example of a brushless DC motor drive circuit for an ISG
Example of CAN transceiver protection circuit
Example of a brushless DC motor drive circuit for an ISG
器件型號 | ||
---|---|---|
Toshiba Package name | WQFN32 | SSOP30(SSOP30-P-300-0.65) |
VBB (Max) [V] | ||
VCC (Max) [V] | ||
IO (Max) [A] | +1.5/-1 | +1.5/-1 |
器件型號 | ||
---|---|---|
Toshiba Package Name | QFP64-P-1010-0.50C | P-VQFN48-0707-0.50-005 |
Product Category | Pre-driver for automobile | Pre-driver for automobile |
Example of CAN transceiver protection circuit
Example of ON/OFF control and reverse connection protecting circuit for 12 V power lines
Example of a brushless DC motor drive circuit for an ISG
器件型號 | ||
---|---|---|
Toshiba Package name | WQFN32 | SSOP30(SSOP30-P-300-0.65) |
VBB (Max) [V] | ||
VCC (Max) [V] | ||
IO (Max) [A] | +1.5/-1 | +1.5/-1 |
器件型號 | ||
---|---|---|
Toshiba Package Name | QFP64-P-1010-0.50C | P-VQFN48-0707-0.50-005 |
Product Category | Pre-driver for automobile | Pre-driver for automobile |
Example of CAN transceiver protection circuit
您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。
您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。
我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。
MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。