Electronic Sphygmomanometer

Electronic Sphygmomanometer

Such as low power consumption and miniaturization are important in designing electronic sphygmomanometer. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, surge voltage protection units, motor driving units, sensor signal input units, etc., along with circuit configuration examples.

總方塊圖

點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。

 - - + + Switch Switch Input Switch InputSwitch Battery Battery Adapter Adapter LDO LDO LDO LDO Pressure Sensor PressureSensor EEPROM EEPROM MCU MCU LCD Panel LCD Panel Power ON/OFF Power ON/OFF Battery Monitor Battery Monitor M M Pump Motor PumpMotor Air Release Valve AirReleaseValve 45 MOSFET MOSFET MOSFET MOSFET Op-amp Op-amp Constant voltage supply circuit Surge voltage protection Control MCU power supply Pressure sensor LCD driver / controller Motor protection/Motor control
Surge voltage protection

Example of surge voltage protection circuit for power supply line

Control MCU power supply

Examples of power supply circuits for MCU and memory

Constant voltage supply circuit

Example of backflow prevention circuit using Schottky barrier diode

Motor protection/Motor control

Example of Regenerative Current Protection Circuit from Motor Coil

Examples of drive circuits for motors and air valves

Pressure sensor

Example of amplifying circuit for sensor signal

LCD driver / controller

Built-in LCD driver / controller Toshiba original CPU 8bit MCUs

子方塊圖

Surge voltage protection
Surge voltage protection

Example of surge voltage protection circuit for power supply line

Example of surge voltage protection circuit for power supply line
TVS diode
器件型號
Toshiba Package Name SL2 SL2 CST2 CST2 CST2C USC
VESD (Max) [kV] +/-30 +/-15 +/-30 +/-30 +/-30 +/-30
IR (Max) [µA] 0.1 0.1 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.2 0.2 0.1 0.1 0.08 0.2
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 8.5 0.2 41 45 270 8.5
Control MCU power supply
Control MCU power supply

Examples of power supply circuits for MCU and memory

Examples of power supply circuits for MCU and memory
Small surface mount LDO regulator(1)
器件型號
Toshiba Package Name WCSP6F WCSP6F DFN5B DFN5B
IOUT (Max) [mA] 1500 1300 800 500
VOUT [V] 0.6 to 3.6 0.55 to 3.6 0.8 to 3.6 0.8 to 3.6
Small surface mount LDO regulator(2)
器件型號
Toshiba Package Name WCSP4F DFN4C WCSP4F ESV SMV
IOUT (Max) [mA] 500 300 300 200 200
VOUT [V] 0.9 to 5.0 0.9 to 4.5 0.8 to 5.0 0.8 to 3.6 1.5 to 5.0
Constant voltage supply circuit
Constant voltage supply circuit

Example of backflow prevention circuit using Schottky barrier diode

Example of backflow prevention circuit using Schottky barrier diode
Schottky barrier diode
器件型號
Toshiba Package Name USC US2H USC ESC
VRRM (Max) [V]        
VR (Max) [V]   40 30 20
CT (Typ.) [pF] 120 130   20
Motor protection/Motor control
Motor protection

Example of Regenerative Current Protection Circuit from Motor Coil

Example of Regenerative Current Protection Circuit from Motor Coil
Schottky barrier diode
器件型號
Toshiba Package Name USC US2H USC ESC
VRRM (Max) [V]        
VR (Max) [V]   40 30 20
CT (Typ.) [pF] 120 130   20
Motor control

Examples of drive circuits for motors and air valves

Examples of drive circuits for motors and air valves
Small-signal MOSFET
器件型號
Toshiba Package Name SOT-23F SOT-23F VESM
VDSS (Max) [V] 30 30 20
ID (Max) [A] 3.5 4.0 0.25
RDS(ON) (Max) [Ω] @ |VGS| = 2.5 [V] 0.17 0.072 1.6
Polarity N-ch N-ch N-ch
Pressure sensor
Pressure sensor

Example of amplifying circuit for sensor signal

Example of amplifying circuit for sensor signal
Low noise operational amplifier
器件型號
Toshiba Package Name UFV
VCC (Max) [V] 5.5
VCC, VEE (Max) [V] +/-2.75
LCD driver / controller
LCD driver / controller

Built-in LCD driver / controller Toshiba original CPU 8bit MCUs

Built-in LCD driver / controller Toshiba original CPU 8bit MCUs

解決方案

這些文件說明推薦的半導體產品的要點及其特徵,方便產品選擇。

文件

視頻

開發/設計支援

交換式電源供應器工具庫

您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。

馬達控制和驅動電路的線上模擬資料庫

您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。

EDA/CAD 模型庫

我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。

MCU Motor Studio

MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。

東芝電子報訂閱
請填寫訂閱表格 ,即可收到有關東芝產品的最新消息! 歡迎訂閱!

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
開啟新視窗