※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
開發 / 設計支援
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
In developing your designs, please ensure the datasheet.
| Lead-forming type (Option) |
5pin DIP6(cut) | 5pin DIP6(cut)(LF1) | 5pin DIP6(cut)(LF2) | 5pin DIP6(cut)(LF4) | 5pin DIP6(cut)(LF5) | |
|---|---|---|
| Toshiba Code | 11-7A9S | |
| Mounting | Through Hole/Surface Mount | |
| Pins | 5 | |
| Width×Length×Height (mm) |
7.12×7.62×3.65 | |
| 3D Model | STEP | |
| Package Dimensions (mm) |
|
|
| Packing Method | Tube Packaging | |
| Minimum Quantity | 50 pcs/Tube | |
| Tube Dimensions (mm) |
|
|
Download package data for CAD tool, such as 3D model data in STEP format and reference land pattern data designed following JEITA ET-7501 Level3.