※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
This design is capable of supplying 10kW of power with a DC output of 750V. 3-phase AC input (312V to 528V) and employs a 3-phase totem-pole configuration using 1200V SiC MOSFETs outputs 750V DC.
It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.
This reference design provides explanations of the design points, usage methods, and adjustment methods of each part of the circuit, as well as design information including circuit diagrams, board patterns, etc. which can be useful for your design.
Click on components for more details
| Input voltage | AC 312 to 528V |
|---|---|
| Output voltage | DC 750V |
| Output power | 10kW |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
| Part Number | Device Category | Application Area – Qty | Description |
|---|---|---|---|
| Power SiC MOSFETs | PFC Circuit・6 | N-ch SiC MOSFET, 1200 V, 0.060 Ω(typ.)@18V, TO-247, 3rd Gen. | |
| Photocoupler (photo-IC output) | Gate drive circuit・6 | Photocoupler (photo-IC output), IGBT driver, IOP=+/-4.0 A, 5000 Vrms, SO16L | |
| Photocoupler(Isolation Amplifier) | Voltage detection circuit・3 | Photocoupler(Isolation Amplifier), Analog output, 5000 Vrms, DIP8 |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.