Internal Connection | Common anode |
---|---|
Number of Circuits | 2 |
Number of Protected Lines | 2 |
Configuration | Unidirectional |
Application | USB2.0 |
RoHS Compatible Product(s) (#) | Available |
package name (TOSHIBA) | SOT-323 (USM) |
---|---|
Package Image | |
package code | SOT-323 |
JEITA | SC-70 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.1×0.9 |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Electrostatic discharge voltage(IEC61000-4-2) | VESD | +/-8 | kV |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Working peak reverse voltage (Max) | VRWM | - | 5.0 | V |
Total Capacitance (Max) | CT | VR=0V f=1MHz |
2.5 | pF |
Reverse Breakdown Voltage (Min) | VBR | - | 5.3 | V |
Reverse Current (Max) | IR | VR=5V | 0.5 | μA |
Zener Voltage (Typ.) | VZ | IZ=5mA | 6.8 | V |