產品概要

Application Scope Switching Voltage Regulators
Polarity N-ch
Generation DTMOSⅥ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

包裝資訊

Toshiba Package Name TO-220SIS
Package Image 東芝 TK099A60Z1 Power MOSFET (N-ch 500V<VDSS≤700V)產品 TO-220SIS 封裝圖片
JEITA SC-67
Pins 3
Mounting Through Hole
Width×Length×Height
(mm)
10.0×15.0×4.5
Package Dimensions 檢視
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

 Please refer to the link destination to check the detailed size.

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

絕對最大額定值

項目 符號 單位
Drain-Source voltage VDSS 600 V
Gate-Source voltage VGSS +/-30 V
Drain current ID 25 A
Power Dissipation PD 45 W

電器特性

項目 符號 條件 單位
Gate threshold voltage (Max) Vth - 4.0 V
Gate threshold voltage (Min) Vth - 3.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 99
Input capacitance (Typ.) Ciss - 2050 pF
Total gate charge (Typ.) Qg VGS=10V 36 nC
Reverse recovery time (Typ.) trr - 297 ns
Reverse recovery charge (Typ.) Qrr - 3600 nC
購買及樣品申請
請聯繫東芝的官方經銷商之一或最近的東芝銷售辦事處
點選以下連結搜索和購買小量樣品

文檔

  • 如果沒看到確認框則對應文件目前無法下載

Apr,2026

Apr,2026

Apr,2026

Oct,2025

Mar,2026

*1

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

*2

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Stock Check Search
TK099A60Z1,S4X 50 Yes

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁
Membership registration required
開啟新視窗