TMP92FD23AFG

不推薦用於新設計

TLCS-900H1

產品概要

Description 32-bit microcontroller with large capacity Flash memory and various serial interfaces
RoHS Compatible Product(s) (#) Available

Flash memory uses SuperFlash® technology licensed from Silicon Storage Technology (SST), Inc. SuperFlash® is a registered trademark of SST, Inc.

包裝資訊

Toshiba Package Name LQFP100-P-1414-0.50F
Package Image 東芝 TMP92FD23AFG TLCS-900H1產品 LQFP100-P-1414-0.50F 封裝圖片
Pins 100
Mounting Surface Mount
Package Dimensions 檢視
Land pattern dimensions 檢視

 Please refer to the link destination to check the detailed size.

概要

屬性 單位
number of bits 32 bit
ROM size 512 Kbyte
ROM type Flash -
RAM size 32 Kbyte
high-speed SIO 1 ch
UART/SIO 3 ch
I2C/SIO 2 ch
A/D converters(10bit) 12 ch
Timer/counter(16bit) 2 ch
Timer/counter(8bit) 6 ch
clock timer Available -
CS/WAIT controller 4 ch
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
Program patch logic 8 -
I/O Port 84 port
工作電壓
(V)
工作頻率
(MHz)
工作溫度
(degC)
最短命令執行時間
(μsec)
3.0 to 3.6 6 to 40 -40 to 85 0.05

文檔

  • 如果沒看到確認框則對應文件目前無法下載

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁
開啟新視窗