產品概要

Description TMPM343F10XBG is high performance and low power microcontroller based on Arm® Cortex®-M3 core, and a coprocessor PSC (Programmable Servo/Sequencer Controller) is also incorporated. The MCD (Motor Control Driver) contains 8 channels of H-SW Bridge driver (direct PWM control and micro step mode selection are capable). Register settings in each driver function can control a DC motor, electromagnetic coil and stepping motor freely.
RoHS Compatible Product(s) (#) Available

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

包裝資訊

Toshiba Package Name P-VFBGA162-0707-0.50-001
Package Image 東芝 TMPM343F10XBG TX03產品 P-VFBGA162-0707-0.50-001 封裝圖片
Pins 162
Mounting Surface Mount
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note1)(Note2)

Download from SamacSys
(Note1)(Note2)

(Note1)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note2)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

概要

屬性 單位
Group Name M340 -
Number of bits 32 bit
ROM size 1024 Kbyte
ROM type Flash -
RAM size 64 Kbyte
DMA controllers 6 ch
internal data bus width 32 bit
I/O Port 42 port
Full UART 1 ch
UART/SIO 1 ch
I2C 1 ch
Timer/counter(16bit) 16 ch
high-resolution 16-bit timer/PPG output 16 ch
Op amp 6 ch
comparator 4 ch
Motor Driver 8 ch
2-phase pulse counter(PHC) 3 ch
A/D converters(12bit) 16 ch
Number of A/D converter(12bit) units 3 units
D/A converters(10bit) 6 ch
watchdog timer Available -
On-chip debug function Available -
trace func Available -
Clock gear function Available -
Interrupt controllers 16 pins
Multiply and accumulation unit Available -
Servo/Sequence Controller(ch) 4 ch
Op amp. with variable gain function 4 ch
工作電壓
(V)
工作頻率
(MHz)
工作溫度
(degC)
最短命令執行時間
(μsec)
2.7 to 3.6 1 to 50 -40 to 85 0.02

Development Systems

購買及樣品申請
請聯繫東芝的官方經銷商之一或最近的東芝銷售辦事處
點選以下連結搜索和購買小量樣品

文檔

  • 如果沒看到確認框則對應文件目前無法下載

Oct,2025

Oct,2025

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
開啟新視窗