型號需要超過三個文字以上
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
儲存產品目錄
選擇應用
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
新產品/新聞
Example of flyback type AC-DC converter circuit
Part number |
||
---|---|---|
Package |
||
VRRM [V] |
650 |
650 |
IF(DC) [A] |
4 |
4 |
IFSM [A] |
37 |
39 |
IR (Typ. / Max) [μA] |
0.2 / 20 |
0.2 / 20 |
VF (Typ.) [V] @IF = 4 A |
1.45 |
1.45 |
Part number |
TLP2719(LF4) | |
---|---|---|
Package |
SO6L(LF4) | |
BVs [Vrms] |
3750 |
5000 |
NRZ (Typ.) [Mbps] |
1 |
1 |
CMH, CML (Min) [kV/μs] |
±15 |
±10 |