Asia-Pacific
English
简体中文
繁體中文
한국어
日本語
Americas
English
Europe (EMEA)
English



型號查詢

交叉搜尋

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

關鍵字搜尋

參數搜尋

線上庫存查詢跟購買

選擇應用

Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.

新產品/新聞

Microphone amplifier circuit

Example of microphone circuit for voice recognition

Microphone amplifier circuit

Lineup

Small surface mount LDO regulator

Part number TCR15AG Series TCR13AG Series TCR8BM Series TCR5BM Series TCR5RG Series TCR3RM Series TCR3U Series TCR2L Series TAR5 Series
Features Low dropout voltage High PSRR High PSRR Low noise Low current consumption Low current consumption 15 V Input voltage Bipolar type
IOUT (Max) [A] 1.5 1.3 0.8 0.5 0.3 0.2

PSRR (Typ.) [dB]

@f = 1 kHz

95 90 98 98 100 100 70 - 70
IB (Typ.) [μA] 25 56 20 19 7 7 0.34 1 170

Low current consumption op-amp / Low noise op-amp

Part number

TC75S102F

TC75S67TU

Package

SMV

UFV

VDD - VSS [V]

1.5 to 5.5

2.2 to 5.5

VIO (Max) [mV]

1.3

3

CMVIN (Max) [V]

VDD

1.4 (@VDD = 2.5 V)

IDD (Typ. / Max) [μA]

0.27 / 0.46 (@VDD = 1.5 V)

430 / 700 (@VDD = 2.5 V)

VNI (Typ.) [nV/√Hz]
@f = 1 kHz

-

6

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答