Compressor drive circuit

Example of a high-voltage motor driving circuit for a compressor using an IPD

Compressor drive circuit

Lineup

MCU TX03 Series M370 Group / TX04 Series M470 Group / TXZ+TM4A Series M4K Group 

Series Group Function
TXZ+™4A Series M4K Group

Arm® Cortex®-M4, 160 MHz operation

4.5 to 5.5 V, 3 motor control (Max), Data Flash

TX04 Series M470 Group

Arm® Cortex®-M4, 120 MHz operation

4.5 to 5.5 V, 2 motor control (Max)

TX03 Series M370 Group 

Arm® Cortex®-M3, 80 MHz operation

4.5 to 5.5 V, 2 motor control (Max)

General purpose operational amplifier

Part number

TC75S51FU

TC75S103F

Package

USV

SMV

VDD - VSS [V]

1.5 to 7.0

 1.8 to 5.5 

IDD (Typ. / Max) [μA]

60 / 200 (@VDD = 3.0 V) 100 / 165 (@VDD = 3.3 V)

fT (Typ.) [MHz]

0.6

0.36
Input, Output Full Range -

High voltage IPD

Part number

TPD4207F

Package

SSOP30

VBB [V]

600

IOUT [A]

5.0

VCC [V]

13.5 to 16.5

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

* TXZ+™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* Other company names, product names, and service names may be trademarks of their respective companies.

開啟新視窗