Heater control circuit

Example of a heater control circuit using triac output coupler

Heater control circuit

Lineup

Triac output photocouplers

Part number

TLP267J

TLP3052A

Package

4pin SO6

5pin DIP6

VDRM [V]

600

600

BVS [Vrms]

3750

5000

Topr [℃]

-40 to 100

-40 to 100

Type

Non zero cross type

MCU TXZ+TM3A Series M3H Group

Series Group Function
TXZ+™3A Series M3H Group

Arm® Cortex®-M3, 120 MHz operation,

2.7 to 5.5 V

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

* TXZ+™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* Other company names, product names, and service names may be trademarks of their respective companies.

開啟新視窗