This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
This page provides a sample software download service for the M060 group.
Please check the function list, and download the appropriate file.
Function list for sample software.
| Sample Software/Function | Description | Product Name | |
|---|---|---|---|
| TMPM 061 |
|||
| Analog/Digital converter | ADC | Example of reading ADC data from analog input pins | V |
| Clock/Mode control | CG | Switching example between NORMAL mode and STOP mode | V |
| 24-bitΔΣ Analog/Digital Converter |
DSADC | Example of checking the DSADC status and reading the result | V |
| Flash control | FLASH | Example of running a program in the internal RAM and performing delete and rewrite of the internal flash memory | V |
| LCD Driver | LCD | The 8 digits in the string '12345678' will be displayed in order in adjustable interval time by 1/4 duty, 1/3 bias drive system. The 10 digits in the string '0123456789' will be displayed on the LCD in order in adjustable interval time by a static drive system. |
V |
| Low Voltage Detection Circuit | LVD | When the power supply voltage is normal, LED0 will blink and LED1 will be turned off. When the power supply voltage is lower than the detection voltage, it will cause an interrupt: INTLVD,the LED0 will be turned off and LED1 will blink. |
V |
| Real-time clock | RTC | Configuration example for date and time | V |
| Serial bus interface | SBI | Example of transmission / reception in I2C bus mode | V |
| Serial channel | SIO/UART | Example of UART configuration and transmission | V |
| Simple 16-bit timer | TMR16A | Example of timer interrupt that runs every 500 ms | V |
| 16-bit timer | TMRB | Example of timer interrupt that runs every 500 ms Output example of duty-variable PPG (programmable square wave) |
V |
| Watchdog timer | WDT | Example of the detection time and the processing after the detection for watchdog timer | V |
Please Select the appropriate file for download.
Please check the function list, and download the appropriate file.
Function list for sample software.
| Sample Software/Function | Description | Product Name | |
|---|---|---|---|
| TMPM 066 |
|||
| Analog/Digital converter | ADC | Example of reading ADC data from analog input pins | V |
| Clock/Mode control | CG | Switching example between NORMAL mode and IDLE/STOP mode | V |
| Flash control | FLASH | Example of running a program in the internal RAM and performing delete and rewrite of the internal flash memory | V |
| I/O port | GPIO | Usage example of Port using LEDs and KEYs | V |
| Low Voltage Detection Circuit | LVD | If Voltage is upper than the detection voltage, UART displays "UPPER". When Voltage is lower than the detection voltage, UART displays "LOWER". | V |
| Serial bus interface | SBI | Example of transmission / reception in I2C bus mode | V |
| Serial channel | SIO/UART | Example of UART configuration and transmission | V |
| Simple 16-bit timer | TMR16A | Example of timer interrupt that runs every 500 ms | V |
| 16-bit timer | TMRB | Example of timer interrupt that runs every 500 ms Output example of duty-variable PPG (programmable square wave) |
V |
| High-resolution 16-bit timer | TMRD | Example of timer interrupt that runs every 500 ms Output example of duty-variable PPG (programmable square wave) |
V |
| Synchronized serial interface | TSPI | Example of transmission / reception in TSPI. | V |
| μDMA controller | uDMAC | Example of DMAC settings and data transfer between the memories | V |
| USB Device Controller | USBD | HID(Human Interface Device) Mouse Demo Once the Evaluation board is connected via USB interface to PC and then powered on, it will be recognized to be a standard USB mouse and then it controls the arrow icon on PC screen as below, which will be repeated for 3 times. |
V |
| CDC (communication device class) Loopback Demo On the evaluation board, a simple CDC demonstration program was designed to serve as a COM device in a simulation. |
V | ||
| Watchdog timer | WDT | Example of the detection time and the processing after the detection for watchdog timer | V |
Please Select the appropriate file for download.