This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
Permissible power dissipation is limited at the junction temperature.
It must be used within a range that does not exceed the junction temperature at the absolute maximum rating.
When the power is dissipated in the semiconductor device, the junction temperature rises.
The temperature rise ΔTj is shown as follows:
ΔTj[deg.C]= Rth [deg.C/W] × PLOSS [W]
ΔTj: Junction temperature rise
Rth: Thermal resistance
PLOSS: Power dissipation in the semiconductor device
Junction temperature is shown as follows: Tj [deg.C] = ΔTj [deg.C] + Ta [deg.C]
Tj: Junction temperature
Ta: Ambient temperature
*In a bipolar transistor, Tj is used as the symbol of junction temperature. In a MOSFET, Tch is used as the symbol of channel temperature instead of Tj.
Therefore the permissible power P[W] is expressed below.
P[W] = ( Tj [deg.C] - Ta [deg.C] ) / Rth [deg.C/W]
Although it is possible to use it at the maximum junction temperature Tj (max) or less, due consideration must be given to factors affecting reliability such as deterioration and lifespan. Degradation, such as that of performance, accelerates as junction temperature rises. In order to maintain stable performance for a long period of time on your equipment, please design with derating to the maximum junction temperature Tj (max).
Please refer to the information below.