This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
You can check by using a parameteric search on the Toshiba website.
(https://toshiba.semicon-storage.com/ap-en/design-support/search/parametricSearch/opto.html)
Also, you can check authenticated products from UL “Online Certification Directory” and VDE “VDE-geprüfte Produkte”.
EN IEC 60747-5-5 is one of the typical component standards applicable to photocouplers. For products to comply with EN IEC 60747-5-5 certification, a partial discharge test must be added to a usual shipment test. Toshiba thus operates EN IEC 60747-5-5 certified products as follows:
(1)Assign uniform names to products to which the test required by EN IEC 60747-5-5 has been applied, such as names unified as option (D4) or (V4) specifications.
(2) Assign uniform product names to products with (D4)/(V4) specifications.
(3) For product names, assign (D4) to package products for which a creepage distance/clearance of 6.4mm or more can be guaranteed such as DIP and SDIP packages; and assign (V4) to surface- mounted package products with a creepage distance/clearance of 5mm or less such as SO4, SO6 and MFSOP6.
Information related to safety standards is also provided in individual technical documents. However, for details, refer to Toshiba Application Note "Safety Standards for Photocouplers", Chapter 3. Safety standards.