This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
It largely depends on the product type and the current transfer ratio the relevant product has. Considering actual applications, products with general performance can be used with a current at the input side in a range of several milliamps, and low-input type (high-sensitivity type) products can be used with one in a range of around 1mA. However, this may change greatly depending on the required response time and load resistance range.
For details, refer to Toshiba Application Note "Basic Characteristics and Application Circuit Design of Transistor Couplers", section 2-4.Design Example for Interface Circuit Using Transistor Coupler.
(https://toshiba.semicon-storage.com/ap-en/semiconductor/knowledge/application-note.html)