TC358772XBG

Display Interface Bridge

產品概要

Feature MIPI® DSI℠ 1.01 to LVDS (Dual Link) / with Back Light Control / Up to WUXGA (1920 x 1200, 60 fps, 24 bpp)
Application Scope tablet / Ultrabook™
RoHS Compatible Product(s) (#) Available

包裝資訊

Toshiba Package Name P-VFBGA64-0606-0.65-001
Package Image 東芝 TC358772XBG Display Interface Bridge產品 P-VFBGA64-0606-0.65-001 封裝圖片
Pins 64
Mounting Surface Mount
Package size 6mm×6mm
Pin pitch 0.65 mm
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

購買及樣品申請
請聯繫東芝的官方經銷商之一或最近的東芝銷售辦事處
點選以下連結搜索和購買小量樣品

文檔

  • 如果沒看到確認框則對應文件目前無法下載

May,2026

May,2026

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁
Membership registration required
開啟新視窗