This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
Toshiba Electronic Devices & Storage Corporation has launched a new 4-channel power amplifier for car audio, "TCB503HQ” that delivers strong resistance to power surges.
Building on Toshiba’s proven development capabilities in ICs for car audio, the new product achieves a higher reliability with an analog fine process resistant to power surges. It also supports 6V operations suitable for vehicles equipped with idling reduction systems, which have become popular in recent years. This feature suppresses popping sounds that occur when power voltage fluctuates.
Other features include a built-in filter to improve resistance to extraneous high-frequency noise, and to prevent generation of abnormal noise even when there is high-frequency noise from mobile phone radio waves and adjustment of door mirrors.
Using the clip detection signal to control the volume and tone control circuit, the sound quality of the set can be improved.
For product detail.
線上庫存查詢跟購買
型號需要超過三個文字以上