Application Scope | DC-DC Converters / Switching Voltage Regulators / Motor Drivers |
---|---|
Polarity | N-ch |
Generation | π-MOSⅤ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Please contact us. |
計畫停產,新設計中不推薦使用。
器件型號 | 兼容性 | 備註 |
---|---|---|
TK2Q60D | Almost same package but similar characteristics | Slightly lower ON resistance |
Toshiba Package Name | New PW-Mold2 |
---|---|
Package Image | |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
6.5×5.5×2.3 |
Package Dimensions | 檢視 |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Drain-Source voltage | VDSS | 600 | V |
Gate-Source voltage | VGSS | +/-30 | V |
Drain current | ID | 2 | A |
Power Dissipation | PD | 20 | W |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 4 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 5.0 | Ω |
Input capacitance (Typ.) | Ciss | - | 380 | pF |