This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
The load switch ICs offer a wide range of operating voltages and low current consumption. These products are ideal for applications that have relatively light loads such as battery-powered mobile devices, wearable devices, and IoT devices, and aim to reduce power consumption during operation.
TCK12xBG series are the latest series featuring very low current consumption of 0.08 nA (typ.).Compared with our conventional product “TCK107AG”, it has been significantly reduced by about 99.9%.The input voltage of this series can be operated from 1.0 V to 5.5 V. This low current consumption and wide voltage range can be used on the main power lines of mobile and wearable equipment.
線上庫存查詢跟購買
型號需要超過三個文字以上