TMPM4GQF20XBG

TXZ+4A

Description

Description TMPM4G group (1) are microcontrollers which contain 512 KB to 2048 KB of code Flash memory, 32 KB of data Flash memory and 194 KB to 258 KB of RAM, and are deploying the package of 100 pins to 177 pins.
Operation frequency of these product is up to 200 MHz. These products have wide variety of communication interfaces and many timers.
TMPM4G group (1) can be widely used for consumer and industry equipment such as OA equipment and digital products, etc.
RoHS Compatible Product(s) (#) Please contact us.
Dry Packed Products Available

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Package Information

Toshiba Package Name P-VFBGA145-1212-0.80-001
Package Image Toshiba TMPM4GQF20XBG TXZ+4A product P-VFBGA145-1212-0.80-001 package image
Pins 145
Mounting Surface Mount
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Description

Property Value Unit
Group Name M4G -
Number of bits 32 bit
ROM size 2048 Kbyte
ROM type Flash -
Data flash 32 Kbyte
RAM size 258 Kbyte
Internal data bus width 32 bit
External data bus width 16 bit
External address space 64M byte
External Bus Interface Available -
Interrupt function 151 -
Number of External interrupt pins 25 pins
Number of IN ports 4 port
Number of OUT ports 1 port
Number of I/O ports 127 port
DMA controllers 47 ch
DMA controllers units 2 units
UART 7 ch
I2C 5 ch
TSPI 8 ch
Serial Memory Interface 1 ch
3-phase PWM output 1 ch
A/D converters(12bit) 24 ch
Number of A/D converter(12bit) units 1 units
D/A converters(8bit) 2 ch
32bit timer/counter(32bit mode) 16 ch
32bit timer/counter(16bit mode) 32 ch
RTC 1 ch
watchdog timer Available -
Long Term Timer 1 ch
Power-on reset circuit Available -
Voltage detecting circuit Available -
Oscillation frequency detector Available -
Standby function IDLE / STOP1 / STOP2 -
On-chip debug function Available -
trace func Available -
JTAG (Boundary-Scan) Available -
Non Break Debug Interface 1 ch
dual clock operation Not Available -
CEC 1 ch
I2S (Inter-IC Sound) Interface 2 ch
Remote_control receiving circuit 2 ch
Interval Sensor Detection Circuit 2 units
Internal High speed Oscillator(IHOSC) Available -
FIR calculation Circuit Y -
Serial Peripheral Interface 1 ch
Storage temperature -55 to 125
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 3.6 1 to 200 -40 to 85 0.005
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Nov,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open