This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
ICs that can convert the voltage level of logic signals include general-purpose logic ICs (with tolerant function and TTL input) and dual-power level shifter ICs (buffer type, bus switch type) dedicated to voltage level conversion. (table 1)
A brief description of each is given below.
Refer to the application note below for the selection of the level shifter.
→ Tips for Selecting Level Shifters(Voltage Translation ICs) (PDF:2.62MB)
Supply Voltage |
Circuit Type |
Up |
Down |
|
|---|---|---|---|---|
Fig. 1 |
Single Supply |
Buffer |
✔ (TTL-Input : 3.3 V→5 V) |
✔ (Tolerant : 5 V→3.3 V) |
Fig. 2 |
Dual Supply |
Buffer |
✔ (VCCA → VCCB) |
✔ (VCCB → VCCA) |
Fig. 3 |
Dual Supply |
SW |
✔ (VCCA → VCCB) |
✔ (VCCB → VCCA) |
*1: The VCX series allows down translation from 3.3 V to 1.8 V since it is designed for low-voltage applications operating at 3.6 V or less.
The following documents also contain related information.