This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
The “H” in model number “74AVCH” indicates that it is equipped with a bus hold circuit.
The bus hold circuit maintains the input logic state even when the input terminal becomes open (floating) due to a circuit added to the input terminal.
Bus Hold Circuit (Fig.1)
The bus hold circuit maintains the logic state using a small-current buffer circuit built into the input section. Therefore, the bus hold circuit defines two current values: the hold current, which is the current required to maintain the input logic, and the overdrive current, which is the current required to change the input logic. To invert the input, the input must have a current capability equal to or greater than the overdrive current. (Table 1)
| Characteristics | Symbol | Test Condition | VCCA(V) | VCCB(V) | Min | Typ. | Max | Unit |
|---|---|---|---|---|---|---|---|---|
| Input leakage current | IIN | VIN(DIR)=0V to 3.6V | 0.8 to 3.6 | 0 to 3.6 | - | - | - | μA |
| High-level input voltage | Il(HOLD) | VI=0.24V | 0.8 | 0.8 | 3 | - | - | μA |
| VI=0.56V | 0.8 | 0.8 | -3 | - | - | |||
| VI=0.26V | 0.85 | 0.85 | 4 | - | - | |||
| VI=0.6V | 0.85 | 0.85 | -4 | - | - | |||
| VI=0.29V | 0.95 | 0.95 | 6 | - | - | |||
| VI=0.67V | 0.95 | 0.95 | -6 | - | - | |||
| VI=0.33V | 1.1 | 1.1 | 10 | - | - | |||
| VI=0.77V | 1.1 | 1.1 | -10 | - | - | |||
| VI=0.42V | 1.4 | 1.4 | 15 | - | - | |||
| VI=0.98V | 1.4 | 1.4 | -15 | - | - | |||
| VI=0.50V | 1.65 | 1.65 | 25 | - | - | |||
| VI=1.15V | 1.65 | 1.65 | -25 | - | - | |||
| VI=0.7V | 2.3 | 2.3 | 45 | - | - | |||
| VI=1.6V | 2.3 | 2.3 | -45 | - | - | |||
| VI=0.8V | 3.0 | 3.0 | 100 | - | - | |||
| VI=2.0V | 3.0 | 3.0 | -100 | - | - | |||
| Low-level input voltage | II(OD) | VI= L → H | 0.8 | 0.8 | 50 | - | - | μA |
| VI= H → L | 0.8 | 0.8 | -50 | - | - | |||
| VI= L → H | 0.95 | 0.95 | 65 | - | - | |||
| VI= H → L | 0.95 | 0.95 | -65 | - | - | |||
| VI= L → H | 1.05 | 1.05 | 80 | - | - | |||
| VI= H → L | 1.05 | 1.05 | -80 | - | - | |||
| VI= L → H | 1.3 | 1.3 | 110 | - | - | |||
| VI= H → L | 1.3 | 1.3 | -110 | - | - | |||
| VI= L → H | 1.6 | 1.6 | 150 | - | - | |||
| VI= H → L | 1.6 | 1.6 | -150 | - | - | |||
| VI= L → H | 1.95 | 1.95 | 250 | - | - | |||
| VI= H → L | 1.95 | 1.95 | -250 | - | - | |||
| VI= L → H | 2.7 | 2.7 | 400 | - | - | |||
| VI= H → L | 2.7 | 2.7 | -400 | - | - | |||
| VI= L → H | 3.6 | 3.6 | 600 | - | - | |||
| VI= H → L | 3.6 | 3.6 | -600 | - | - |
The following documents also contain related information.