Function | Low Voltage/Low Capacitance Dual 1-of-2 Multiplexer/Demultiplexer |
---|---|
Configuration (switch type) | SPDT |
Number of Circuits | 2 |
RoHS Compatible Product(s) (#) | Please contact us. |
計畫停產,新設計中不推薦使用。
器件型號 | 兼容性 | 備註 |
---|---|---|
TC7USB40FT | Different package and similar characteristics | Different internal circuit |
Toshiba Package Name | TSSOP14 |
---|---|
Package Image |
![]() |
Pins | 14 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
5.4×6.4×1.0 |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Power Dissipation | PD | 180 | mW |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Supply voltage (Max) | VCC | - | 3.6 | V |
Supply voltage (Min) | VCC | - | 1.65 | V |
Operating temperature | Topr | - | -40 to 85 | ℃ |
Switch terminal ON capacitance (Typ.) | CON | - | 15 | pF |
ON-resistance (Typ.) | RON | - | 9 | Ω |