IVI (In-vehicle Infotainment)

IVI (In-vehicle Infotainment)

Such as information sharing and reduction of power consumption are important in designing IVI. Toshiba provides information on a wide range of semiconductor products suitable for display and audio output section, video and voice input section, wireless communications section, etc., along with circuit configuration examples.

總方塊圖

點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。

 modem modem Application processor Applicationprocessor Wi-Fi®/4G/GPS Wi-Fi®/4G/GPS Ethernet bridge IC Ethernetbridge IC Ethernet bridge IC Ethernetbridge IC HSIC /PCIe® HSIC/PCIe® PCIe PCIe Peripheral bridge IC Peripheral bridge IC HDMI™ HDMI HDMI HDMI Ethernet AVB Ethernet AVB Peripheral bridge IC Peripheral bridge IC Display Display Display Display LVDS LVDS USB Controller USBController Bus Switch BusSwitch PHY/ Switch PHY/Switch PHY/ Switch PHY/Switch Camera Camera MIPI CSI-2 MIPI CSI-2 Deserializer Deserializer Camera Camera Parallel Parallel LDO LDO RGB RGB Peripheral bridge IC Peripheral bridge IC MIC MIC Ethernet bridge IC Ethernetbridge IC LVDS LVDS Peripheral bridge IC Peripheral bridge IC USB Connector USBConnector Wireless Communication Wireless Communication Video Input Video Input Voice Input Voice Input USB Interface USB Interface Display/Audio Output Display/Audio Output RKE IC RKEIC Speaker Speaker I2S /TDM I2S/TDM I2S /TDM I2S/TDM Ethernet bridge IC Ethernetbridge IC Ethernet bridge IC Ethernetbridge IC Ethernet AVB Ethernet AVB PHY/ Switch PHY/Switch PHY/ Switch PHY/Switch Audio Codec AudioCodec Audio Amp AudioAmp LDO LDO MIPI DSI® MIPI DSI® TVS TVS TVS TVS TVS TVS TVS TVS TVS TVS TVS TVS TVS TVS Level Shifter LevelShifter CAN Transceiver CANTransceiver CAN Line CANLine TVS TVS Level Shifter LevelShifter FlexRay Transceiver FlexRayTransceiver FlexRay Line FlexRayLine TVS TVS TVS TVS Speaker Speaker DC-DC DC-DC DSP/ Tuner DSP/Tuner Audio AMP AudioAMP Battery (12 V) Battery(12 V) LPF LPF Reverse Battery Protection/ Load Switch Reverse Battery Protection/Load Switch MIPI® CSI-2® MIPI® CSI-2® Serializer Serializer MIPI CSI-2 MIPI CSI-2 MIPI CSI-2 MIPI CSI-2 MIPI DSI MIPI DSI Audio Codec AudioCodec Audio output section Display section Power supply ON/OFF control and reverse connection protecting circuit DC-DC converter circuit (non-isolated buck type) Wireless communications section Video and voice input section
Display section

Example of the display circuit using Ethernet ICs and peripheral bridge Ics

Audio output section

Example of the audio output circuit.

Video and voice input section

Example of the video and voice input circuit using peripheral bridge Ics

Wireless communications section

Example of block diagram of a wireless communication system in a vehicle

DC-DC converter circuit (non-isolated buck type)

Example of non-isolated step-down DC-DC converter

Power supply ON/OFF control and reverse connection protecting circuit

Example of ON/OFF control and reverse connection protecting circuit using P-ch MOSFET for 12 V power lines

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines

子方塊圖

Display section
Display section

Example of the display circuit using Ethernet ICs and peripheral bridge Ics

Example of the display circuit using Ethernet ICs and peripheral bridge Ics
Ethernet bridge IC
器件型號
Toshiba Package Name P-LFBGA170-1010-0.65 P-LFBGA170-1010-0.65 P-LFBGA120-0909-0.65 P-LFBGA120-0909-0.65 P-LFBGA120-0909-0.65 P-FBGA220-1010-0.65-001
Product Category Ethernet Bridge Ethernet Bridge Ethernet Bridge Ethernet Bridge Ethernet Bridge Ethernet Bridge
Peripheral bridge IC
器件型號
Toshiba Package Name P-LFBGA64-0707-0.80-002 P-VFBGA80-0707-0.65-001 P-VFBGA49-0505-0.65-001 P-VFBGA64-0606-0.65-001 P-VFBGA80-0707-0.65-001 P-VFBGA80-0707-0.65-001
Product Category HDMI® Interface Bridge Camera Interface Bridge Display Interface Bridge Display Interface Bridge Display Interface Bridge Display Interface Bridge
TVS diode (for high speed communication)
器件型號
Toshiba Package Name SOD-923 (SOD-923) SOD-923 (SOD-923)
VESD (Max) [kV] +/-20 +/-20
IR (Max) [µA] 0.1 0.1
Rdyn (Typ.) [Ω] 0.35 0.35
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 0.45 0.45
Audio output section
Audio output section

Example of the audio output circuit.

Example of the audio output circuit.
Audio power amplifier IC
器件型號
Toshiba Package Name P-HSSOP36-1116-0.65-001 P-HSSOP36-1116-0.65-001
Product Category Audio power amplifier Audio power amplifier
Video and voice input section
Video and voice input section

Example of the video and voice input circuit using peripheral bridge Ics

Example of the video and voice input circuit using peripheral bridge Ics
Peripheral bridge IC
器件型號
Toshiba Package Name P-LFBGA64-0707-0.80-002 P-VFBGA80-0707-0.65-001 P-VFBGA49-0505-0.65-001 P-VFBGA64-0606-0.65-001 P-VFBGA80-0707-0.65-001 P-VFBGA80-0707-0.65-001
Product Category HDMI® Interface Bridge Camera Interface Bridge Display Interface Bridge Display Interface Bridge Display Interface Bridge Display Interface Bridge
TVS diode (for high-speed communication)
器件型號
Toshiba Package Name SOD-923 (SOD-923) SOD-923 (SOD-923)
VESD (Max) [kV] +/-20 +/-20
IR (Max) [µA] 0.1 0.1
Rdyn (Typ.) [Ω] 0.35 0.35
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 0.45 0.45
Wireless communications section
Wireless communications section

Example of block diagram of a wireless communication system in a vehicle

Example of block diagram of a wireless communication system in a vehicle
Ethernet bridge IC
器件型號
Toshiba Package Name P-LFBGA170-1010-0.65 P-LFBGA170-1010-0.65 P-LFBGA120-0909-0.65 P-LFBGA120-0909-0.65 P-LFBGA120-0909-0.65 P-FBGA220-1010-0.65-001
Product Category Ethernet Bridge Ethernet Bridge Ethernet Bridge Ethernet Bridge Ethernet Bridge Ethernet Bridge
Wireless communication IC
器件型號
Toshiba Package Name QFN36-P-0606-0.50
Product Category Mobile radio IC (RF-IF single-chip IC)
DC-DC converter circuit (non-isolated buck type)
DC-DC converter circuit (non-isolated buck type)

Example of non-isolated step-down DC-DC converter

Example of non-isolated step-down DC-DC converter
U-MOS Series 40 V N-ch MOSFET
器件型號
Toshiba Package Name TSON Advance(WF) DPAK+ SOP Advance(WF) DSOP Advance(WF)L S-TOGL L-TOGL
VDSS (Max) [V] 40 40 40 40 40 40
ID (Max) [A] 40 120 150 150 200 400
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0038 0.00135 0.00079 0.00079 0.00066 0.00030
Polarity N-ch N-ch N-ch N-ch N-ch N-ch
Power supply ON/OFF control and reverse connection protecting circuit
Power supply ON/OFF control and reverse connection protecting circuit (P-ch type)

Example of ON/OFF control and reverse connection protecting circuit using P-ch MOSFET for 12 V power lines

Example of ON/OFF control and reverse connection protecting circuit using P-ch MOSFET for 12 V power lines
U-MOS series -40 V / -60 V P-ch MOSFET
器件型號
Toshiba Package Name TSON Advance(WF) SOP Advance(WF) SOP Advance(WF) DPAK+
VDSS (Max) [V] -40 -40 -60 -40
ID (Max) [A] -40 -100 -90 -90
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0096 0.0031 0.0083 0.0043
Polarity P-ch P-ch P-ch P-ch
General purpose small signal MOSFET
器件型號
Toshiba Package Name SOT-346 (S-Mini) SOT-346 (S-Mini) SOT-723 (VESM)
VDSS (Max) [V] 60 -60 -20
ID (Max) [A] 0.4 -0.4 -0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 1.75 1.9 0.39
Polarity N-ch P-ch P-ch
General purpose small signal bipolar transistor
器件型號
Toshiba Package Name SOT-416 (SSM) SOT-416 (SSM) SOT-323 (USM) SOT-323 (USM) SOT-346 (S-Mini) SOT-346 (S-Mini)
VCEO (Max) [V] -50 50 50 -50 50 -50
IC (Max) [A] -0.15 0.15 0.15 -0.15 0.15 -0.15
Polarity PNP NPN NPN PNP NPN PNP
Small signal bias resistor built-in transistor (BRT)
器件型號
Toshiba Package Name SOT-563 (ES6) SOT-563 (ES6) SOT-363 (US6) SOT-363 (US6)
VCEO (Q1) (Max) [V] 50 -50 50 -50
VCEO (Q2) (Max) [V] 50 -50 50 -50
IC (Q1) (Max) [A] 0.1 -0.1 0.1 -0.1
IC (Q2) (Max) [A] 0.1 -0.1 0.1 -0.1
Polarity (Q1) NPN PNP NPN PNP
Polarity (Q2) NPN PNP NPN PNP
TVS diode (for CAN communication)
器件型號
Toshiba Package Name SOT-323 (USM) SOT-323 (USM) SOT-323 (USM)
VESD (Max) [kV] +/-30 +/-25 +/-20
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.8 1.1 1.5
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 9 9 6.5
Power supply ON/OFF control and reverse connection protecting circuit (N-ch type)

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines
U-MOS Series 40 V N-ch MOSFET
器件型號
Toshiba Package Name TSON Advance(WF) DPAK+ SOP Advance(WF) DSOP Advance(WF)L S-TOGL L-TOGL
VDSS (Max) [V] 40 40 40 40 40 40
ID (Max) [A] 40 120 150 150 200 400
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0038 0.00135 0.00079 0.00079 0.00066 0.00030
Polarity N-ch N-ch N-ch N-ch N-ch N-ch
Gate driver (for switch)
器件型號
Toshiba Package name PS-8 SSOP16
VBB (Max) [V]    
VCC (Max) [V]    
IO (Max) [A] +5mA/ Internally Limited  
General purpose small signal MOSFET
器件型號
Toshiba Package Name SOT-346 (S-Mini) SOT-346 (S-Mini) SOT-723 (VESM)
VDSS (Max) [V] 60 -60 -20
ID (Max) [A] 0.4 -0.4 -0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 1.75 1.9 0.39
Polarity N-ch P-ch P-ch
General purpose small signal bipolar transistor
器件型號
Toshiba Package Name SOT-416 (SSM) SOT-416 (SSM) SOT-323 (USM) SOT-323 (USM) SOT-346 (S-Mini) SOT-346 (S-Mini)
VCEO (Max) [V] -50 50 50 -50 50 -50
IC (Max) [A] -0.15 0.15 0.15 -0.15 0.15 -0.15
Polarity PNP NPN NPN PNP NPN PNP
Small signal bias resistor built-in transistor (BRT)
器件型號
Toshiba Package Name SOT-563 (ES6) SOT-563 (ES6) SOT-363 (US6) SOT-363 (US6)
VCEO (Q1) (Max) [V] 50 -50 50 -50
VCEO (Q2) (Max) [V] 50 -50 50 -50
IC (Q1) (Max) [A] 0.1 -0.1 0.1 -0.1
IC (Q2) (Max) [A] 0.1 -0.1 0.1 -0.1
Polarity (Q1) NPN PNP NPN PNP
Polarity (Q2) NPN PNP NPN PNP
TVS diode (for CAN communication)
器件型號
Toshiba Package Name SOT-323 (USM) SOT-323 (USM) SOT-323 (USM)
VESD (Max) [kV] +/-30 +/-25 +/-20
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.8 1.1 1.5
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 9 9 6.5

解決方案

這些文件說明推薦的半導體產品的要點及其特徵,方便產品選擇。

參考設計

Automotive Buck-Boost DC-DC Converter for USB PD
This reference design provides design guide, data and other contents of Automotive Buck-Boost DC-DC Converter for USB PD.

文件

視頻

開發/設計支援

交換式電源供應器工具庫

您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。

馬達控制和驅動電路的線上模擬資料庫

您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。

EDA/CAD 模型庫

我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。

MCU Motor Studio

MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
  • Wi-Fi is a registered trademark of Wi-Fi Alliance.
  • MIPI, CSI-2 and DSI are registered service marks of MIPI Alliance, Inc. DPISM is service mark of MIPI Alliance, Inc.
  • PCIe and PCI Express are registered trademarks of PCI-SIG.
  • The terms HDMI, and HDMI High-Definition Multimedia Interface, and the HDMI Logo are trademarks or registered trademarks of HDMI Licensing Administrator, Inc. in the United States and other countries.
  • DisplayPortTM and the DisplayPortTM logo are trademarks owned by the Video Electronics Standards Association (VESA) in the United States and other countries.
  • Other company names, product names, and service names may be trademarks of their respective companies.
開啟新視窗