Such as reduction of power consumption and miniaturization are important in battery management system. Toshiba provides information on a wide range of semiconductor products suitable for charging circuit, cell balancing circuit, battery monitoring circuit, etc., along with circuit configuration examples.
點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。
Example of a charging circuit in which a semiconductor switch is configured using a photovoltaic output photocoupler
Example of a charging circuit in which a photorelay is used to configure a mechanical relay sticking detection circuit
Example of a charging circuit in which a ground fault sensing circuit is configured using a photorelay
Example of passive cell voltage regulation circuit using PMIC
Example of passive cell voltage regulation circuit without PMIC
Example of battery total voltage monitoring circuit using photorelay and IC output photocoupler
Example of communication redundancy using a photocoupler
Example of a battery shutdown circuit using a mechanical relay
Example of a charging circuit in which a semiconductor switch is configured using a photovoltaic output photocoupler
Example of a charging circuit in which a photorelay is used to configure a mechanical relay sticking detection circuit
Example of a charging circuit in which a ground fault sensing circuit is configured using a photorelay
Example of passive cell voltage regulation circuit using PMIC
| 器件型號 | |||
|---|---|---|---|
| Toshiba Package Name | SOT-346 (S-Mini) | SOT-346 (S-Mini) | SOT-723 (VESM) | 
| VDSS (Max) [V] | 60 | -60 | -20 | 
| ID (Max) [A] | 0.4 | -0.4 | -0.8 | 
| RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] | 1.75 | 1.9 | 0.39 | 
| Polarity | N-ch | P-ch | P-ch | 
Example of passive cell voltage regulation circuit without PMIC
| 器件型號 | |||
|---|---|---|---|
| Toshiba Package Name | SOT-346 (S-Mini) | SOT-346 (S-Mini) | SOT-723 (VESM) | 
| VDSS (Max) [V] | 60 | -60 | -20 | 
| ID (Max) [A] | 0.4 | -0.4 | -0.8 | 
| RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] | 1.75 | 1.9 | 0.39 | 
| Polarity | N-ch | P-ch | P-ch | 
Example of battery total voltage monitoring circuit using photorelay and IC output photocoupler
Example of communication redundancy using a photocoupler
Example of a battery shutdown circuit using a mechanical relay
| 器件型號 | ||||||
|---|---|---|---|---|---|---|
| Toshiba Package Name | SOT-416 (SSM) | SOT-416 (SSM) | SOT-323 (USM) | SOT-323 (USM) | SOT-346 (S-Mini) | SOT-346 (S-Mini) | 
| VCEO (Max) [V] | -50 | 50 | 50 | -50 | 50 | -50 | 
| IC (Max) [A] | -0.15 | 0.15 | 0.15 | -0.15 | 0.15 | -0.15 | 
| Polarity | PNP | NPN | NPN | PNP | NPN | PNP | 
| 器件型號 | ||||
|---|---|---|---|---|
| Toshiba Package Name | SOT-563 (ES6) | SOT-563 (ES6) | SOT-363 (US6) | SOT-363 (US6) | 
| VCEO (Q1) (Max) [V] | 50 | -50 | 50 | -50 | 
| VCEO (Q2) (Max) [V] | 50 | -50 | 50 | -50 | 
| IC (Q1) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 | 
| IC (Q2) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 | 
| Polarity (Q1) | NPN | PNP | NPN | PNP | 
| Polarity (Q2) | NPN | PNP | NPN | PNP | 
| 器件型號 | |||
|---|---|---|---|
| Toshiba Package Name | SOT-323 (USM) | SOT-323 (USM) | SOT-323 (USM) | 
| VESD (Max) [kV] | +/-30 | +/-25 | +/-20 | 
| IR (Max) [µA] | 0.1 | 0.1 | 0.1 | 
| Rdyn (Typ.) [Ω] | 0.8 | 1.1 | 1.5 | 
| CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 9 | 9 | 6.5 | 
您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。
您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。
我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。
MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。