Power supply ON/OFF control and reverse connection protecting circuit (N-ch type)

Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines

Power supply ON/OFF control and reverse connection protecting circuit (N-ch method)

Lineup

U-MOS Series 40 V N-ch MOSFET

Part number

Drain current

On-resistance (Max)

@VGS = 10 V

Package

XPN3R804NC

40 A

3.8 mΩ

TSON Advance(WF)

TK1R4S04PB

120 A

1.35 mΩ

DPAK+

TPHR7904PB

150 A

0.79 mΩ

SOP Advance(WF)

TPWR7904PB

150 A

0.79 mΩ

DSOP Advance(WF)L

TKR74F04PB

250 A

0.74 mΩ

TO-220SM(W)

TK1R5R04PB

160 A

1.5 mΩ

D2PAK+

Gate driver (for switch)

Part number

TPD7104AF

TPD7106F TPD7107F

Package

PS-8 (2.8 x 2.9 mm)

SSOP16 (5.5 x 6.4 mm) WSON10A (3 x 3 mm)

Features

  • Operating power supply voltage range: 5 to 18 V
  • Built-in power supply reverse connection protection function (Supported for power supply reverse connection protection MOSFET applications)
  • Operating power supply voltage range: 4.5 to 27 V
  • Built-in power supply reverse connection protection function (Supported for power supply reverse connection protection MOSFET applications)
  • Operating power supply voltage range: 5.75 to 26 V
  • Current sense output
  • Protective functions; overcurrent, overtemperature, GND disconnect, etc.
    reverse battery connection
  • Diagnosis output; overcurrent, load open, overtemperature, etc.

General purpose small signal MOSFET

Part number

SSM3K7002KF

SSM3J168F

SSM3J66MFV

Package

S-Mini (SOT-346)

S-Mini (SOT-346)

VESM (SOT-723)

VDSS[V]

60

-60

-20

ID[A]

0.4

-0.4

-0.8

RDS(ON)

@|VGS|=4.5 V [Ω]

Typ.

1.2

1.4

0.31

Max

1.75

1.9

0.39

Drive voltage   [V]

4.5

-4.0

-1.2

Polarity

N-ch

P-ch

P-ch

General purpose small signal bipolar transistor

Package

SOT-23F

USM (SOT-323)

UFM (SOT-323F)*

S-Mini (SOT-346)

Classification

|VCEO| [V]

|IC| [mA]

NPN

PNP

NPN

PNP

NPN

PNP

General purpose

50

150

 

 

2SC4116

2SA1586

2SC2712

2SA1162

50

500

       

2SC3325

2SA1313

Low noise

120

100

   

2SC4117

2SA1587

2SC2713

2SA1163

High current

50

1700

     

2SA2195*

   
50 2000   TTA501        
100 2500 TTC501          

Small signal bias resistor built-in transistor (BRT)

Part number

NPN (BRT)

PNP (BRT)

Package

ES6 (SOT-563)

RN1907FE

RN2907FE

US6 (SOT-363)

RN1901

RN2901

VCEO (Max) [V]

50

-50

I[mA]

100

-100

TVS diode (for CAN communication)

Part number

DF3D18FU

DF3D29FU

DF3D36FU

Package

USM (SOT-323)

VESD [kV] @ISO 10605

±30

±30

±20

VRWM (Max) [V]

12

24

28

Ct (Typ. / Max) [pF]

9 / 10

6.5 / 8

RDYN (Typ.) [Ω]

0.8

1.1

1.5

Power supply IC (for MCU)

Part number

TB9005FNG

Package

SSOP20(6.4 x 7.0 mm)

Current consumption ICC (Typ.) [μA]

90 (@VIN = 12 V, Ta = 25 °C)
Load stability VLOAD (Max) [%] 1 (@ILOAD = 1 to 300 mA)

Function

Number of outputs

1 ch (5 V)

Circuit type External transistor type

WDT,Overcurrent limitation

Power supply IC (for MCU, built-in tracker)

Part number

TB9044AFNG

Package

HTSSOP48-P-300-0.50

Package body size

8.1 x 12.5 mm
Operating voltage range 2.7 to 28 V

Function

LDO1 Output voltage (1 ch) 5.0 V @ 400 mA
Tracking Voltage difference (3 ch) LDO1 ±20 mV @ 100 mA

WDT*, Over temperature detection, overcurrent detection

Part number

TB9045FNG-110

TB9045FNG-120 TB9045FNG-125 TB9045FNG-150

Package

HTSSOP48-P-300-0.50

Package body size

8.1 x 12.5 mm
Operating voltage range 2.7 to 28 V

Function

Core power supply voltage (1 ch) @ 800 mA 1.1 V 1.2 V 1.25 V 1.5 V
LDO1 Output voltage (1 ch) 5.0 V @ 400 mA
Tracking Voltage difference (3 ch) LDO1 ±20 mV @ 100 mA

WDT*, Over temperature detection, overcurrent detection

*Watchdog Timer

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
開啟新視窗