Asia-Pacific
English
简体中文
繁體中文
한국어
日本語
Americas
English
Europe (EMEA)
English



型號查詢

交叉搜尋

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

關鍵字搜尋

參數搜尋

線上庫存查詢跟購買

Current sensor circuit

Example of current sensor circuit for safety operation

Current sensor circuit

Lineup

Low current consumption op-amp / Low noise op-amp

Part number

TC75S102F TC75S103F TC75S67TU

Package

SMV

(2.9 x 2.8 mm)

UFV

(2.0 x 2.1 mm)

VDD - VSS [V]

1.5 to 5.5 1.8 to 5.5

2.2 to 5.5

VIO (Max) [mV] 1.3 1.5 3

CMVIN (Max) [V]

VDD VDD

1.4 (@VDD = 2.5 V)

IDD (Typ. / Max) [μA]

0.27 / 0.46 (@VDD=1.5 V) 100 / 165 (@VDD=1.8 V)

430 / 700 (@VDD = 2.5 V)

VNI (Typ.) [nV/√Hz] @f = 1 kHz

- -

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答